??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FFSSTL - Quick connector - straight connector
Bill of material
FFSSTL4
CODE
code
FFSSTL
MAT
texture of material
PBT
D
mm
A
30.2 mm
C
9.0 mm
MM
Effective cross-sectional area (mm2)
3.2
WEI
Weight (g)
3.1
LINK
link
https://www.srdfaa.com/product/1443177925392.html