??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FFSTEL - Quick connector - T-joint
Bill of material
FFSTEL4
CODE
code
FFSTEL mm
MAT
texture of material
PBT mm
D
mm
A
17.1 mm
C
9.0 mm
E
3.2 mm
N
12 mm
MM
Effective cross-sectional area (mm2)
3.2 mm
WEI
Weight (g)
5.0 mm
LINK
link
https://www.srdfaa.com/product/1443195822400.html mm