??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FFSYL - Quick connector - Y-type connector
Bill of material
FFSYL4
CODE
code
FFSYL
MAT
texture of material
PBT
D
mm
A
18.3 mm
B
31.2 mm
C
9.0 mm
E
2.2 mm
P
9.3 mm
MM
Effective cross-sectional area (mm2)
2.5
WEI
Weight (g)
4.9
LINK
link
https://www.srdfaa.com/product/1443202670592.html