??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FFTE - Quick connector - tee connector
Bill of material
FFTE4
CODE
code
FFTE
MATB
Material of threaded part
C3604 (brass)
SURB
Surface treatment of threaded part
Electroless nickel plating
MATC
texture of material
PBT
D
mm
L1
18.6 mm
L2
11.8 mm
L3
17.8 mm
B
14.5 mm
C
9.0 mm
G
2.5 mm
F
18.3 mm
P
9.3 mm
H
Opposite edge distance
8 mm
M
Thread size
M5×0.8 mm
WEI
Weight (g)
7.4
LINK
link
https://www.srdfaa.com/product/1443233487824.html