??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FFVCEB - Quick connector - ball valve series - Elbow ball valve
Bill of material
FFVCEB6-1
CODE
FFVCEB
D
Tube diameter
mm
NOM
Nominal model selection
R
1/8
A
8
B
54.2
L1
50.2
L2
l2
28.0
P
17
C
17.0
E1
37.0
E2
27.0
H
(Opposite edge distance)
17
SA
Effective cross-sectional area
11.5 mm²
WEI
The weight of the
57 g
LINK
link
https://www.srdfaa.com/category/41