??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FFYELN - Quick connector - L-type adapter
Bill of material
FFYELN4-M5
CODE
code
FFYELN
MAT
texture of material
Brass -PBT
SUR
surface treatment
plate with nickel
D
mm
NOM
Nominal model
TS
Tooth diameter
M5
A
3.8 mm
B
17.1 mm
C
14.6 mm
E
19.9 mm
G
ΦG
10.5 mm
L
19.0 mm
H
Opposite edge distance
10 mm
WEI
Weight (g)
6.5
LINK
link
https://www.srdfaa.com/product/1444330271728.html