??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FGRLA - Precision type check valve Male thread FESTO (Festo) brand elbow, slotted screw type / knurled screw type
Bill of material
FGRLA-M5-QS-3-D
CODE
Code
FGRLA
TYPE
Type
Elbow Joint
MAT
The main material
Die-Cast Zinc
SUR
Surface Treatment
Chrome
MOD
Type
INT
Interface
M5
D1
3
B
-
D2
8.2+0.15
D3
8.9±0.07
H
22.4 mm
H1
18.0
L
20.8
TOL
L tolerance
±3.3%
L1
3.9
L1TOL
L1 tolerance
+0.10,-0.45
L2
10.70
S
8
WEI
Reference Weight£¨kg/pcs)
13 g
LINK
Website
Website Link