??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 2562 - Manhole cover
Bill of material
Fig. 2562 600
CODE
2562-060-00
DN
600 mm
FIGUR
2562
LODLEVEL
LOD Level
TYP
Type
060
D1
600 mm
L2
685 mm
B2
685 mm
L3
680 mm
B3
680 mm
H
42 mm
H1
53 mm
DL
Cover Ø
639 mm
DLA
Cover hight
21 mm
G
Weight
48 kg
FG
Frame Weight
20 kg
CG
Cover Weight
28 kg
MOD
Model
INFO
Info
Class A15, according to standard EN124, full cast lid, quadrangular frame, round lid, on cement pipe, with UNI-handle, non-slip hexagonal knobs, seating areas are not edited