??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 2582 - Manhole cover
Bill of material
Fig. 2582 600
CODE
2582-060-00
DN
600 mm
FIGUR
2582
LODLEVEL
LOD Level
TYP
Type
060
D2
754 mm
D3
750 mm
H
42 mm
H1
53 mm
DL
Cover Ø
639 mm
DLA
Cover hight
21 mm
G
Weight
45 kg
FG
Frame Weight
17 kg
CG
Cover Weight
28 kg
MOD
Model
INFO
Info
Class A15, according to standard EN124, full cast lid, on cement pipe, with handle, non-slip hexagonal knobs, seating areas are not edited