??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 2612 - Manhole cover
Bill of material
Fig. 2612 600
CODE
2612-060-00
DN
600 mm
FIGUR
2612
LODLEVEL
LOD Level
TYP
Type
060
D1
600 mm
D3
664 mm
H
41.5 mm
H1
53 mm
DL
Cover Ø
639 mm
DLA
Cover hight
21 mm
G
Weight
37 kg
FG
Frame Weight
9 kg
CG
Cover Weight
28 kg
MOD
Model
INFO
Info
Class A15, according to standard EN124, full cast lid, in cement pipe, with UNI-handle, non-slip hexagonal knobs, seating areas are not edited