??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 2615 - Manhole cover
Bill of material
Fig. 2615 600
CODE
2615-060-00
DN
600 mm
FIGUR
2615
LODLEVEL
LOD Level
TYP
Type
060
D3
664 mm
H
41.5 mm
H1
85 mm
DL
Cover Ø
639 mm
DLA
Cover hight
21 mm
G
Weight
40 kg
FG
Frame Weight
9 kg
CG
Cover Weight
31 kg
MOD
Model
INFO
Info
Class B125, according to standard EN124, full cast lid, with ventilation openings, in cement pipe fold, with pick hole, non-slip hexagonal knobs, seating areas are not edited