??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 2618 - Manhole cover
Bill of material
Fig. 2618 600
CODE
2618-060-00
DN
600 mm
FIGUR
2618
LODLEVEL
LOD Level
TYP
Type
060
D2
850 mm
D3
1050 mm
D4
721 mm
H1
200 mm
H2
100 mm
DL
Cover Ø
689 mm
DLA
Cover hight
50 mm
G
Weight
127 kg
FG
Frame Weight
40 kg
CG
Cover Weight
87 kg
MOD
Model
INFO
Info
Class D400, according to standard EN124, full cast lid, with damping insert, with rotary lock, with pick hole, with keyholes, non-slip hexagonal knobs