??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 2632 - Manhole cover NIVROLL
Bill of material
Fig. 2632 600
CODE
2632-010-10
DN
600 mm
FIGUR
2632
LODLEVEL
LOD Level
TYP
Type
010
D3
730 mm
D4
1050 mm
H1
160 mm
H2
200 mm
DL
Cover Ø
689 mm
DLA
Cover hight
50 mm
G
Weight
320 kg
FG
Frame Weight
232 kg
CG
Cover Weight
88 kg
MOD
Model
INFO
Info
Class D400, according to standard EN124, full cast lid, with damping insert, with rotary lock, with pick hole, with keyholes, non-slip hexagonal knobs, infinitely adjustable height up to 5 cm, infinitely adjustable inclination up to 7°, can be pulled up with all commercially available lifting devices