??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 2634 - Manhole cover DOPROLL
Bill of material
Fig. 2634 600
CODE
2634-060-00
DN
600 mm
FIGUR
2634
LODLEVEL
LOD Level
TYP
Type
060
D1
610 mm
D2
856 mm
D3
1050 mm
D4
730 mm
H1
100 mm
H2
200 mm
DL
Cover Ø
702 mm
DLA
Cover hight
48 mm
CG
Cover Weight
2 x 51 kg
MOD
Model
INFO
Info
Class D400, according to standard EN124, full cast lid two-part, with elastomer insert, with rotary lock, with Hinges, with pick hole