??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 2644 - Manhole cover NORMROLL
Bill of material
Fig. 2644 600
CODE
DN
mm
FIGUR
2644
LODLEVEL
LOD Level
TYP
L1
mm
B1
mm
L2
mm
B2
mm
H
100 mm
H1
mm
DL
Cover Ø
mm
DLA
Cover hight
30 mm
G
Weight
kg
FG
Frame Weight
kg
CG
Cover Weight
kg
INFO
Info
Class C250, according to standard EN124, with elastomer insert, with rotary lock, with 2 UNI-handles, non-slip hexagonal knobs