??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 2656 - Manhole cover ROLLLOCK–NIVROLL
Bill of material
Fig. 2656 600
CODE
2656-010-13
DN
600 mm
FIGUR
2656
LODLEVEL
LOD Level
TYP
Type
010
D3
730 mm
D4
1050 mm
H1
160 mm
H2
200 mm
DL
Cover Ø
689 mm
DLA
Cover hight
50 mm
G
Weight
293 kg
FG
Frame and concrete base weight
232 kg
CG
Cover Weight
61 kg
INFO
Info
Class E600, according to EN124, full cast lid with ventilation openings, with damping inlay, with hinge, lid foldable, stainless spring locking, non-slip hexagonal nubs, infinitely adjustable height up to 5 cm, infinitely adjustable inclination up to 7°, can be pulled up with all commercially available lifting devices