??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 2685 - Manhole cover SUISSEROLL FIX
Bill of material
Fig. 2685 600
CODE
2685-060-00
DN
600 mm
FIGUR
2685
LODLEVEL
LOD Level
TYP
Type
060
D2D3
850 mm
H1
100 mm
H2
- mm
LW
600 mm
D1
721 mm
DL
Cover Ø
688 mm
DLA
Cover hight
50 mm
G
Weight
132 kg
MOD
Model
INFO
Info
Class E600, according to standard EN124-2, full cast lid, with damping insert, with rotary with pick hole, with keyholes, non-slip hexagonal knobs