??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 2696 - Manhole cover SENI
Bill of material
Fig. 2696 600
CODE
2696-060-03
TYP
Type
060
DN
600 mm
FIGUR
2696
LODLEVEL
LOD Level
D1
848 mm
D2
695 mm
D3
860 mm
H1
150 mm
H2
60 mm
DL
Cover Ø
675 mm
ID
Insertion depth
30 mm
G
Weight total
148 kg
INFO
Info
Class E600, according to EN124-2, full cast lid, with damping insert, with hinge, stainless spring locking, non-slip hexagonal knobs. with self-leveling frame. with concrete guide ring