??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 2732 - Manhole cover NIVROLL
Bill of material
Fig. 2732 600
CODE
2732-010-60
DN
600 mm
FIGUR
2732
LODLEVEL
LOD Level
TYP
Type
010
D3
730 mm
D4
1050 mm
H1
160 mm
H2
200 mm
DL
Cover Ø
689 mm
DLA
Cover hight
50 mm
G
Weight
326 kg
FG
Frame Weight
232 kg
CG
Cover Weight
94 kg
MOD
Model
INFO
Info
Class D400, according to standard EN124, cast-concrete lid, with damping insert, with rotary lock, with pimple hole, with keyholes, infinitely adjustable height up to 5 cm, infinitely adjustable 7°, can be pulled up with all commercially available lifting devices