??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 2745 - Manhole cover NORMROLL
Bill of material
Fig. 2745 600
CODE
2745-060-50
DN
600 mm
FIGUR
2745
LODLEVEL
LOD Level
TYP
Type
060
D2
720 mm
H
75 mm
DL
Cover Ø
695 mm
DLA
Cover hight
30 mm
G
Weight
93 kg
FG
Frame Weight
22 kg
CG
Cover Weight
71 kg
MOD
Model
INFO
Info
Class C250, according to EN124, cast-concrete lid, with damping insert/sealed, with rotary lock, with UNI handle