??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 2746 - Manhole cover NORMROLL
Bill of material
Fig. 2746 600
CODE
2746-060-57
DN
600 mm
FIGUR
2746
LODLEVEL
LOD Level
TYP
Type
060
D2
800 mm
D4
720 mm
H2
100 mm
H
50 mm
DL
Cover Ø
695 mm
DLA
Cover hight
30 mm
G
Weight
106 kg
FG
Frame Weight
35 kg
CG
Cover Weight
71 kg
INFO
Info
Class C250 for internal pressure, according to EN124 standard, cast-concrete lid, with sealing insert, with rotary lock, with UNI handle, odour-, waterproof and for internal pressure 0.5 bar