??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 2750 - Manhole cover NORMROLL
Bill of material
Fig. 2750 600
CODE
2750-060-50
DN
600 mm
FIGUR
2750
LODLEVEL
LOD Level
TYP
Type
060
D2
800 mm
D3
1050 mm
D4
720 mm
H1
200 mm
H2
100 mm
DL
Cover Ø
695 mm
DLA
Cover hight
30 mm
G
Weight
123 kg
FG
Frame Weight
35 kg
CG
Cover Weight
88 kg
MOD
Model
INFO
Info
Class D400, according to EN124, cast-concrete lid, with damping insert/sealed, with rotary lock, with lifted niches