??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 2794 - Manhole cover SUISSEROLL FIX
Bill of material
Fig. 2794 600
CODE
2794-060-50
DN
600 mm
FIGUR
2794
LODLEVEL
LOD Level
TYP
Type
060
D2D3
850 mm
H1
100 mm
H2
- mm
LW
600 mm
D1
721 mm
DL
Cover Ø
688 mm
DLA
Cover hight
50 mm
G
Weight
138 kg
MOD
Model
INFO
Info
Class F900, according to standard EN124-2, cast concrete lid, with damping insert / seale, with rotary lock, with UNI-handle, with keyholes, non-slip concrete, odor and watter seal for internal pressure < 0,5 bar*