??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 2803 - Drainage grate
Bill of material
Fig. 2803 600
CODE
2803-060-00
DN
600 mm
FIGUR
2803
LODLEVEL
LOD Level
TYP
Type
060
D2
754 mm
D3
750 mm
H
42 mm
R
Grate Ø
639 mm
RA
Grate support
20.5 mm
S
Slot opening
770 cm^2
G
Total weight
36 kg
MOD
Model explanation
INFO
Info
Class A15, According to standard EN 124, Perforated, Flat, On cement pipe