??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 2813 - Drainage grate
Bill of material
Fig. 2813 600
CODE
2813-060-00
DN
600 mm
FIGUR
2813
LODLEVEL
LOD Level
TYP
Type
060
D2
754 mm
D3
750 mm
H
42 mm
R
Grate
639 mm
E
Insertion depth
20.5 mm
S
Slot opening
770 cm^2
G
Total weight
47 kg
MOD
Model explanation
INFO
Info
Class B1255, according to standard EN 124, perforated, flat, on cement pipe