??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 2922 - "WIENERLI" drainage grate
Bill of material
Fig.2922
CODE
2922-002-00
FIGUR
2922
LODLEVEL
LOD-Level
TYP
Type
002
B1
440 mm
L1
455 mm
B2
530 mm
L2
620 mm
B3
480 mm
L3
530 mm
H
100 mm
RB
Grate width
450 mm
RL
Grate length
500 mm
E
Insertion depth
60 mm
SH
Slot width
25 mm
S
Slot opening total
796 cm^2
SC
Intake capacity
1580 l/min.
G
Total weight
77 kg
MOD
Model explanation
without lock
INFO
Info
Class C250, According to standard EN 124, Flat