??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 5466 - Nozzle
Bill of material
Fig. 5466 32 180554
ARTNR
Part number
180554
LODLEVEL
LOD Level
DN
Nominal diameter
mm
R
Ø
2'' mm
DR1
Ø dR1
40 mm
DR2
Ø dR2
50 mm
DR3
Ø dR3
63 mm
L
346 mm
W
Weight
1.4 kg
PN
16 bar