??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 5824 - Tapping bridge CLICK with bayonet sleeve PN 16
Bill of material
Fig. 5824 32 180009
ARTNR
Art.-Nr.
180009
LODLEVEL
LOD-Level
DN
32
BES
Coating
Epoxy coating
D
ØD
69 mm
A
204 mm
H
65 mm
C
89 mm
C1
169 mm
C2
244 mm
AB
Boring
31 mm
SP
DIN-Nr.
12 mm
HV
Auxiliary valve
Absperrblech
W
Weight
4.5 kg
PN
Nominal Pressure
16 bar
NPK
412
261.321