??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 5982 EPOXY - Valve tapping fitting
Bill of material
Fig. 5982 65-400 181525
ARTNR
Art.-Nr.
LODLEVEL
LOD Level
BES
Coating
Epoxy coating
DN
Nominal diameter
65-400 mm
RP
Rp
Inch
DR
dR
mm
DL
dl
mm
H
mm
L
mm
L1
mm
L2
120 mm
T
mm
A
ØA
90 mm
SW
mm
SP
DIN-Nr.
12
W
Weight
kg
PN
16 bar
NPK
CPN