??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 6854 - Universal installation sets
Bill of material
Fig. 6854 190245
ARTNR
Art.-Nr.
190245
LODLEVEL
LOD Level
DN
Nominal diameter
3/4 Pulgada
GT
Trench depth
1325 mm
L1
1050 mm
L2
1150 mm
SP
DIN-Nr.
20 mm
W
Weight
6 kg