??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 6900 - Key
Bill of material
Fig. 6900 191045
ARTNR
Art.-Nr.
191045
LODLEVEL
LOD Level
A
a
21 mm
B
a
22 mm
T
t
48 mm
VR
vR
25 mm
SP
DIN-Nr.
21/22 mm
W
Weight
2.0 kg