您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
Fig. 7043 190615
vonRoll hydro
VALVES AND FITTINGS
Accessories
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{vonroll/valves_fittings/accessories/7043.prj},{NB=190615(400)},{ARTNR=190615},{LODLEVEL=400},{BESC=Deckel mit Kette},{NR=0},{A=175},{H=300},{D=124},{A1=108},{H1=200},{D1=98},{W=9},{NPK=872.111}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 7043 - Universal access cover
Bill of material
Fig. 7043 190615
ARTNR
Art.-Nr.
190615
190615
LODLEVEL
LOD Level
400
200
400
200
BESC
Description
Cover with chain
NR
Nr.
0
0
A
Outside-Ø
175
175
mm
H
Height
300
mm
D
Ø
124
124
mm
A1
Ø
108
108
mm
H1
Height
200
200
mm
D1
Ø
98
98
mm
W
Weight
9
9
kg
NPK
CPN
872.111
872.111