您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
Fig. 7226 100 187053
vonRoll hydro
VALVES AND FITTINGS
Non-return valves
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{vonroll/valves_fittings/non_return_valves/7226.prj},{NB=187053(400)},{ARTNR=187053},{LODLEVEL=400},{BES=verzinkt },{DN=100},{AU=weichdichtend},{VERS=4},{L=300},{F=220},{H=145},{B=205},{B1=95},{L1=103},{L2=305},{W=34},{PN=16},{NPK=832.219},{H1=142},{LSTEP=327.506},{LX=27.506},{HSTEP=283.506},{RGEWICHT=60},{R=14},{H2=83},{H3=MIN},{SCREW=0},{H2X=0.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 7226 - Non-return spring-loaded valves
Bill of material
Fig. 7226 100 187053
ARTNR
Art-Nr.
187053
187053
LODLEVEL
LOD Level
400
200
400
200
BES
Coating
Galvanised
DN
Nominal diameter
100
100
AU
Version
Soft-sealing
L
300
300
mm
F
Ø
220
220
mm
H
145
145
mm
B
205
205
mm
B1
95
95
mm
L1
103
103
mm
L2
305
305
mm
W
Weight
34
34
kg
PN
16
16
bar
NPK
CPN
832.219
832.219