??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 7774 - Bleed valve
Bill of material
Fig. 7774 15 187205
ARTNR
Art-Nr.
LODLEVEL
Lod Level
DN
Nominal diameter
RP
mm
A
147 mm
B
114 mm
C
80 mm
D
114 mm
D1
ca.
mm
E
105 mm
F
60 mm
G
60 mm
W
Weight
2.5 kg
PN
16 bar
NPK