??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 7987 - Overflow and drain with lever
Bill of material
Fig. 7987 200 188594
ARTNR
Art-Nr.
LODLEVEL
LOD Level
DN
Nominal diameter
AUS
Version
BES
Coating
Epoxy coating
S
mm
D
Ø
mm
T3
mm
A
a( max)
450 mm
B
b( max)
mm
C
150 mm
H1
h
Freely conFig. able m
H
Freely conFig. able m
W
Weight
kg
PN
10 bar
NPK
CPN