??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 8300 EPOXY - Valve tapping saddle
Bill of material
Fig. 8300 65-400 170181
ARTNR
Art.-Nr.
DN
Nominal Diameter
65-400 mm
LODLEVEL
LOD Level
RP
Rp
Inch
D
Drilling max.
mm
HV
Auxiliary valve
BES
Coating
Epoxy coating
A
200 mm
H1
mm
H2
mm
SW1
mm
SW2
36 mm
W
Weight
kg
SP
DIN-Nr.
12 mm
PN
Nominal Pressure
16 bar
NPK
CPN