??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 8361 EPOXY - Tapping clamp
Bill of material
Fig. 8361 65-400 181666
ARTNR
Art.-Nr.
LODLEVEL
LOD Level
DN
Nominal Diameter
65-400 mm
RP
BES
Coating
Epoxy coating
A
200 mm
B
88 mm
C
35 mm
W
Weight
kg
PN
16 bar
NPK
CPN