??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 8383 - Floor pedestal for hand wheel
Bill of material
Fig. 8383 40-300 178182
ARTNR
Art.-Nr.
178182
LODLEVEL
LOD Level
DN
Nominal Diameter
40-300 mm
AXB
AxB
300 x 300 mm
H
Height
900 mm
D
Ød
18 mm
C
ØC
240 mm
S
Spindle Ø
36 mm
SP
DIN-Nr.
14-27 mm
W
Weight
15 kg
PN
16 bar