??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 26
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 8636 EPOXY/EMAIL - Butterfly shut-off valve
Bill of material
Fig. 8636 175663
ARTNR
Art.-Nr.
LODLEVEL
LOD Level
DN
Nominal Diameter
mm
F
Ø
780 mm
L
390 mm
FL
Flansch ISO 5211
H1
390 mm
A
580.0 mm
B
425 mm
C
668 mm
E
125 mm
U
U / Hub
30-32 mm
W
Weight
460 kg
PN
10 bar