??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 5
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 9749 - Spindle extension with DIN
Bill of material
Fig. 9749 191031
ARTNR
Art.-Nr.
LODLEVEL
LOD Level
SP
DIN-Nr.
mm
VR
vR
25 mm
D2
Ø
27 mm
H
Height
max. 3000 mm
W
Weight
kg
NPK
CPN
871.833