??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 128
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Filter-pressure regulator Series N
Stückliste
N208-D05-7
IDNR
Ident number
MOD
Mod.
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
A
mm
B
mm
C
50 mm
D
39 mm
F
mm
G
27 mm
I
28 mm
L
30x1.5
M
45 mm
N
45 mm
O
G1/8
P
38 mm
Q
40 mm
R
3 mm
S
mm
Enter value for S
mm
cm
inch
ft
U
INFO
Infotext
Information
Infotext