??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Fischer Rista
Description
FIRIPA® Type R
Bill of material
FIRIPA® Type R
BES
Specification
Connection cages
BEZ
Description
FIRIPA Type R
BS
Reinforcing steel
B500B
B
Stirrup width
220 mm
HL
Element length
720 mm
FI
Reinforcement diameter
10 mm
S
Stirrups spacing
150 mm
AS
Reinforcement cross section per side
524 mm²/m
GW
Weight
7.32 kg/m
L
Length
3000 mm
LODLEVEL
LOD Level