??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Fischer Rista
Description
FISEISMA® Earthquake stirrup system
Bill of material
FISEISMA 1 x DPA-140
DESC
Description
FISEISMA 1 x DPA-140
DM
Design method
WA
Wall areas
Q
Behavior coefficients
R
Reinforcing steel
B500B
DLR
Diameter of the longitudinal reinforcement
mm
N
Number of longitudinal rebars
S
Distance between longitudinal bars
100 mm
AS
Cross-sectional area of the longitudinal reinforcement
2280 mm²
B0
Carrying handle wide
mm
Enter value for B0
Carrying handle wide
mm
cm
inch
ft
E
Element type
H0
Carrying handle length
mm
DB
Stirrup diameter
8 mm
S0
Stirrups spacing
100 mm
S1N
Start and end stirrup spacing
10.0 mm
L
Stirrups cage length
3.00 m
LODLEVEL
Level of Detail