??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
FJ1016B - Locating Pins for Automobile Fixtures - Korean Automobile Standards - 1016 Type, Dim. Configurable - Shape B
Bill of material
FJ1016B-3.8-5
PN
Part Number
FJ1016B-3.8-5
TYPE
Type
FJ1016B
DD
d 0.1mm Increment
mm
Enter value for DD
d 0.1mm Increment
mm
cm
inch
ft
LL
l 1mm Increment
mm
Enter value for LL
l 1mm Increment
mm
cm
inch
ft
W
2.5 mm