??
Catalog navigation
Download CAD models
Previews
3D
Characteristics Graph
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
FK-PZ1_BPZ:FK-PZ1
Bill of material
BPZ:FK-PZ1
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
FK-PZ1
SA700ID04
Product feature
Fire station (AT)
SA700ID05
Width
93 mm
SA700ID06
Depth
16 mm
SA700ID07
Height
28 mm
SA700ID08
mass (net)
0.040 kg
LINK
http://www.siemens.com/btproduct?BPZ:FK-PZ1
SA810ID03
Manufacturer’s reference number
BPZ:FK-PZ1
SA810ID04
Datanorm number
BPZ:FK-PZ1
SA810ID06
GTIN number
4047625019549
SA810ID10
Description text
6-way control ball valvel, male thread, PN16, DN10
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20220421
ETIMCLASSC
ETIM Classcode
EC000200
ETIMCLASSN
ETIM Classname
Fitting with 2 connections
IFCEXPORT
IfcAsExport
OMNICLASSNU
Omniclass number
23-19 25 13 21 17
OMNICLASS
Omniclass title
Fittings
UNICLASSC
Uniclass code