您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
français
English
FL40-96in.(2GSAW1000RW26AW1000IW)
All Weather Insulated Panels
Wall Panels
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{awip/insulated_wall_panels/flat.prj},{NB=FL40-96in.(2GSAW1000RW26AW1000IW)(400V)},{PR=Flat},{PROFILE=FL40},{W=40},{LODLEVEL=400},{L=96.000},{O=V},{T=2},{CT=PIR},{APP=Commercial and Industrial, Cold Storage},{MAT=GS},{PREX=Flat Embossed },{EG=22ga},{TEXEX=Standard Embossed},{EC=AW1000},{COL=RW},{PRIN=Mesa},{IG=26},{TEXIN=Standard Embossed},{IC=AW1000},{COLIN=IW}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
All Weather Insulated Panels
Description
FL40 - Flat
Bill of material
FL40-96in.(2GSAW1000RW26AW1000IW)
PR
Profile
Flat
PROFILE
Product Range
FL40
W
Panel Width
40
Inch
LODLEVEL
LOD Level
400
200
400
200
L
Panel Length
Inch
OAL
Overall Length
8' ft.
O
Orientation
Vertical
Horizontal
Vertical
Horizontal
T
Panel Thickness
2
2.5
3
2
2.5
3
Inch
CT
Core Type
PIR
IV
R value (75 degF mean)
15.72
(F*ft2*h) / BTU
TT
U value/ Thermal Transmittance
0.064
BTU / (F*ft2*h)
APP
Panel Application
Commercial and Industrial, Cold Storage
MAT
Materials
G90 Galvanized / AZ50 Aluminum-Zinc
304-2B Stainless Steel(Interior Applications Only)
G90 Galvanized / AZ50 Aluminum-Zinc
304-2B Stainless Steel(Interior Applications Only)
PREX
Exterior Profile
Flat Embossed
EG
Exterior Gauge
22ga
TEXEX
Exterior Texture
Standard Embossed
EC
Exterior Finish
AW1000 (PVDF)
AW500 (SMP)
AW750 (PVC)
AW100 (Polyester)
AW1500 (PVDF)
AW2000 (PVDF)
AW3000 (PVDF)
AW4000 (PVDF)
AW1000 (PVDF)
AW500 (SMP)
AW750 (PVC)
AW100 (Polyester)
AW1500 (PVDF)
AW2000 (PVDF)
AW3000 (PVDF)
AW4000 (PVDF)
COL
Exterior Color
Regal White
Sandstone
Surrey Beige
Royal Blue
Natural Green
Pearl Gray
Warm White
Slate Gray
Evergreen
Slate Blue
Colonial Red
Weathered Copper
Regal White
Sandstone
Surrey Beige
Royal Blue
Natural Green
Pearl Gray
Warm White
Slate Gray
Evergreen
Slate Blue
Colonial Red
Weathered Copper
PRIN
Interior Profile
Mesa
IG
Interior Gauge
26ga
24ga
22ga
26ga
24ga
22ga
TEXIN
Interior Texture
Standard Embossed
IC
Interior Finish
AW1000 (PVDF)
AW500 (SMP)
AW750 (PVC)
AW100 (Polyester)
AW1500 (PVDF)
AW2000 (PVDF)
AW3000 (PVDF)
AW4000 (PVDF)
AW1000 (PVDF)
AW500 (SMP)
AW750 (PVC)
AW100 (Polyester)
AW1500 (PVDF)
AW2000 (PVDF)
AW3000 (PVDF)
AW4000 (PVDF)
COLIN
Interior Color
Imperial White
Imperial White