??
Catalog navigation
Download CAD models
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
SEK CAB FLAT COLOR AWG28 20P 30,48M
Bill of material
HARTING 09180207005
MANUID
Product number of the Manufacturer
09180207005
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (flat), AWG 28/7, PVC, Cable length: 30.48 m
DESCLONG
Long Description
Copper cable, (flat), AWG 28/7, PVC, Cable length: 30.48 m
MANUTYPEDESC
Manufacturer Type Description
SEK CAB FLAT COLOR AWG28 20P 30,48M
SUPPLIERALTNO
Alternative product number
09 18 020 7005
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAO057
Product type
SEK CAB FLAT COLOR AWG28 20P 30,48M
AAP775
Number of wires
20
AAQ328
AWG-number
AWG 28/7
AAU734
Manufacturer product description
Copper cable, (flat), AWG 28/7, PVC, Cable length: 30.48 m
AAW338
Manufacturer product designation
Copper cable, (flat), AWG 28/7, PVC, Cable length: 30.48 m
BAB378
Color of coat
Colour coded
BAB392
certificate/approval
0
BAE029
Material of the mantle
PVC
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444993
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink