您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
KVT PAD 25M5 ABS
KVT Fastening
POP® Blind Rivets
Micro - Blind rivets
Rivet cases - Aluminium
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{kvt/pop_blindniete/micro_blindniet/nietheulsen_aluminum/flach_al.prj},{NB=KVT PAD 25M5 ABS(16.4)},{D=2.5},{L=11.4},{FORM=1},{P=6.40},{P1=6.4-8.0},{PMIN=6.400},{PMAX=8.000},{BZC=PAD 25M5 ABS},{W=Hülse : Aluminium 99,5% , Dorn : Aluminium},{B=2.6},{F1=345},{F2=245},{D1=1.45},{X1=2.500},{X2=0.700},{X3=4.300}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
KVT Fastening
Description
Flat round head , rivet thorn - Aluminum - Blindniete
Bill of material
KVT PAD 25M5 ABS
D
Rivet diameter
2.5
2.5
mm
L
L nominal
11.4
11.4
mm
FORM
Form
Mounted
Delivery condition
Mounted
Delivery condition
P
Clamping range
mm
Enter value for P
Clamping range
mm
cm
inch
ft
確定
P1
Clamping range
6.4-8.0
6.4-8.0
mm
BZC
Orderspecification
PAD 25M5 ABS
PAD 25M5 ABS
W
Material
Pod : Aluminum 99.5% , Thorn : Aluminum
B
Borehole diameter
2.6
2.6
mm
F1
345
345
N
F2
245
245
N
D1
1.45
1.45
mm