??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups PFG - Spare Parts for PFYN - PFG 3.5 SI-55 N003
Bill of material
SCHMALZ 10.01.01.00024 PFG 3.5 SI-55 N003
NAME
Name
10_01_01_00024
NNCUSTOM
PFG 3.5 SI-55 N003
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
PFG 3.5 SI-55 N003
LINACUSTOM
PFG 3.5 SI-55 N003
ARTNR
Order number
10.01.01.00024
C171
Z
0.5 mm
C117
H
4 mm
C116
H2
1.5 mm
C622
H3
2.5 mm
C614
Ds
3.5 mm
C127
d
2 mm
C125
d1
3 mm
C122
Dk
4.2 mm
C1688
Dmax(S)
4 mm
C946
Baugröße
3.5
C444
Saugerwerkstoff
Silikon SI
C556
Saugkraft
0.42 N
C445
Werkstoffhärte
55 °Sh
C191
Nippel
N 003
C683
Volumen
0.015 cmł
C462
Werkstückradius (min) (konvex)
7.5 mm