??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups PFG - Spare Parts for PFYN - PFG 30 HT1-60 N007
Bill of material
SCHMALZ 10.01.01.11165 PFG 30 HT1-60 N007
NAME
Name
10_01_01_11165
NNCUSTOM
PFG 30 HT1-60 N007
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
PFG 30 HT1-60 N007
LINACUSTOM
PFG 30 HT1-60 N007
ARTNR
Order number
10.01.01.11165
C171
Z
2 mm
C117
H
12 mm
C116
H2
7 mm
C614
Ds
28.8 mm
C127
d
6 mm
C125
d1
11 mm
C122
Dk
15.1 mm
C1688
Dmax(S)
31.5 mm
C946
Baugröße
30
C444
Saugerwerkstoff
Hochtemp. Material HT1
C556
Saugkraft
34 N
C445
Werkstoffhärte
60 °Sh
C191
Nippel
N 007
C683
Volumen
1.556 cmł
C462
Werkstückradius (min) (konvex)
40 mm
C575
Weight
3.5 g